IESNA:LM-63-2002
[TEST]P1389329
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-840-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14082.4
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
100.4 139.0 216.3 413.3 903.8 1301.6 1610.6 1869.4 2139.8 2452.6 2850.5 3356.5 4047.8 5225.9 6751.5 8404.7 10305.0 11618.2 
12012.2 11560.3 10529.0 9563.4 8636.4 7493.1 4889.8 2495.1 1324.8 1008.1 919.3 903.8 884.5 664.3 328.3 247.2 81.1 30.9 0.0 
100.4 135.2 208.6 424.9 888.4 1321.0 1606.8 1861.7 2135.9 2475.8 2854.3 3352.6 4055.6 5156.4 6786.3 8462.6 10250.9 11571.9 
12058.5 11637.5 10617.8 9667.7 8651.9 7493.1 5005.7 2448.8 1355.7 1019.7 923.1 899.9 884.5 668.2 324.4 243.3 81.1 30.9 0.0 
100.4 135.2 200.8 390.1 818.8 1247.6 1602.9 1850.1 2139.8 2472.0 2854.3 3360.3 3989.9 4878.3 6388.5 8250.2 10239.3 11653.0 
12263.2 12066.2 11201.1 10355.2 9173.3 7875.5 5778.2 3020.4 1629.9 1124.0 950.2 899.9 876.8 795.7 332.2 235.6 96.6 38.6 0.0 
100.4 131.3 193.1 339.9 718.4 1131.7 1545.0 1834.7 2112.8 2433.3 2835.0 3248.3 3769.7 4434.1 5581.2 7392.7 9675.4 11676.1 12537.5 
12626.3 12178.3 11645.2 10714.4 8953.1 6840.4 4040.1 2224.8 1378.9 1027.4 907.7 853.6 787.9 332.2 212.4 108.1 50.2 0.0 
100.4 131.3 177.7 282.0 571.6 965.6 1390.5 1745.8 2016.2 2344.5 2680.5 3043.6 3503.2 3974.4 4600.2 5724.1 7690.1 10436.3 12483.4 
13197.9 13028.0 12649.5 12576.1 11977.4 9818.3 6369.2 3314.0 1950.5 1216.7 869.0 695.2 621.9 382.4 193.1 135.2 73.4 0.0 
100.4 127.5 162.2 235.6 401.7 745.5 1135.6 1521.8 1869.4 2147.5 2475.8 2827.3 3174.9 3603.7 4078.7 4716.0 5666.2 7408.2 10401.5 
12927.6 13935.7 13800.5 13337.0 13561.0 13255.9 11645.2 7164.8 3171.1 1487.0 861.3 560.1 428.7 324.4 181.5 150.6 104.3 0.0 
100.4 123.6 146.8 185.4 266.5 432.6 749.3 1089.2 1475.5 1842.4 2166.8 2464.2 2815.7 3186.5 3565.0 4059.4 4723.8 5650.7 7006.5 
9269.8 12205.3 14287.1 14909.0 14615.5 14457.1 14480.3 13445.1 9393.4 4125.1 1575.9 633.4 390.1 289.7 231.7 189.3 154.5 0.0 
100.4 115.9 131.3 150.6 185.4 239.5 343.8 536.9 830.4 1158.7 1498.6 1881.0 2251.8 2630.3 3001.1 3406.7 3916.5 4526.8 5337.9 6446.4 
8084.1 10162.1 12680.4 14986.2 15542.4 15245.0 14909.0 13761.9 10969.3 5986.8 2576.2 853.6 405.6 309.0 251.1 216.3 0.0 
100.4 115.9 131.3 146.8 177.7 224.0 316.7 490.5 760.9 1069.9 1409.8 1772.9 2155.2 2537.6 2916.1 3317.8 3812.2 4399.3 5195.0 6338.3 
7833.0 9814.4 12298.0 14692.7 15557.9 15275.9 14847.2 13788.9 11490.7 6662.7 2927.7 977.2 405.6 316.7 262.6 227.9 0.0 
100.4 112.0 119.7 127.5 135.2 150.6 169.9 208.6 262.6 359.2 517.6 726.1 996.5 1278.5 1618.4 1981.4 2394.7 2935.5 3553.4 4341.4 5407.4 
6554.6 8107.3 9930.3 12359.8 13939.5 13259.7 11363.3 8698.2 5890.2 3901.1 2325.2 1282.3 618.0 262.6 254.9 0.0 
100.4 104.3 108.1 108.1 108.1 108.1 108.1 108.1 108.1 115.9 123.6 139.0 158.4 189.3 224.0 282.0 363.1 494.4 691.4 992.6 1421.4 1892.6 2421.7 2815.7 
3151.7 3808.4 4801.0 5256.8 4731.5 3723.4 2715.3 1931.2 1208.9 455.8 69.5 23.2 0.0 
100.4 104.3 104.3 100.4 100.4 96.6 92.7 88.8 88.8 88.8 88.8 88.8 92.7 96.6 104.3 112.0 131.3 166.1 231.7 336.0 486.7 606.4 610.3 494.4 
421.0 544.6 892.2 1317.1 1363.4 1019.7 556.2 266.5 108.1 42.5 19.3 11.6 0.0 
100.4 100.4 96.6 92.7 88.8 88.8 81.1 77.2 73.4 73.4 73.4 69.5 69.5 65.7 65.7 65.7 69.5 77.2 100.4 150.6 200.8 204.7 127.5 81.1 57.9 50.2 
42.5 42.5 38.6 34.8 30.9 19.3 15.4 15.4 11.6 11.6 0.0 
100.4 96.6 88.8 81.1 77.2 77.2 69.5 65.7 57.9 50.2 46.3 42.5 38.6 34.8 27.0 23.2 19.3 15.4 15.4 15.4 11.6 7.7 7.7 3.9 3.9 3.9 7.7 7.7 3.9 7.7 7.7 7.7 7.7 
7.7 11.6 11.6 0.0 
100.4 88.8 81.1 73.4 69.5 61.8 54.1 42.5 34.8 30.9 23.2 19.3 11.6 11.6 7.7 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 3.9 7.7 7.7 
7.7 0.0 
100.4 85.0 73.4 65.7 61.8 50.2 42.5 30.9 23.2 15.4 11.6 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 7.7 7.7 
0.0 
100.4 81.1 69.5 61.8 54.1 42.5 30.9 23.2 15.4 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 3.9 
0.0 
100.4 81.1 69.5 57.9 50.2 38.6 27.0 19.3 11.6 7.7 3.9 0.0 0.0 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 
0.0 
100.4 81.1 69.5 57.9 46.3 38.6 23.2 15.4 11.6 3.9 0.0 0.0 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
0.0 
100.4 81.1 69.5 57.9 46.3 38.6 27.0 19.3 11.6 3.9 0.0 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
100.4 81.1 69.5 57.9 50.2 38.6 27.0 19.3 15.4 7.7 7.7 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 0.0 
0.0 
100.4 81.1 69.5 57.9 46.3 38.6 27.0 19.3 15.4 7.7 7.7 15.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
0.0 
